TLE9891-2QTW61
The MOTIX™ TLE9891-2QTW61 is a 3-phase bridge driver with CAN 2.0
The MOTIX™ TLE9891-2QTW61 is part of the MOTIX™ TLE989x product family. It is a fully integrated 3-Phase motor driver with the industry standard Arm® Cortex®-M3 core, enabling the implementation of advanced motor control algorithms. It includes a bridge driver to drive up to six external power NFETs for 3-Phase motor control. A dual stage charge pump enables low voltage operation and programmable charge current profile along with adaptive MOSFET control for optimized EMC. Its peripheral set includes a current sense amplifier, two successive approximation ADCs that can be synchronized with the capture and compare unit 7 for PWM generation and several 16-bit timers. A CAN 2.0 transceiver and MULTICAN+ controller are integrated as well to enable CAN 2.0 communication along with a number of general purpose I/Os. It includes an on-chip linear voltage regulator to supply external loads.
The safe switch of path developed according to ASIL-B enables to safely turn off the motor.
It is a highly integrated AEC-Q100 Grade 0 automotive qualified device enabling cost and space efficient solutions for mechatronic BLDC motor drive applications such as pumps or fans.